• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/15 to 6:00 p.m. (EST) 12/16/2018. We apologize for the inconvenience.

Socket EA618JJ-13

Socket EA618JJ-13

【Product Specifications】
・Square drive-3/8
・Across flats(mm)-13 x 13
・Dia.-18.5mm
・Length-27mm

Part Number

Configured Part Number is shown.

EA618JJ-13

Part Number
EA618JJ-13
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618JJ-13 in the Socket EA618JJ-13 series.

Additional Products in this Category

Tech Support