T-Type Slide Handle (1/2") EA618KE-5

T-Type Slide Handle (1/2") EA618KE-5

【Product Specifications】
・Square drive…1/2
・Size(mm)…D:14,H:29.3,L:250
・Weight…390g
・Handle portion grooving. Even if the force is added to, it does not turn the insertion drive.
・With stopper to handle center
・The stopper functions when the drive is at thecenter.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618KE-5

Part Number
EA618KE-5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618KE-5 in the T-Type Slide Handle (1/2") EA618KE-5 series.

Additional Products in this Category

Tech Support