1"sq Socket Wrench Set EA618M-1

1"sq Socket Wrench Set EA618M-1
  • Volume Discount

【Product Specifications】
・Square drive-1
・Socket-32, 36, 41, 46, 50, 55, 60, 65, 70, 75, 80, 85mm
・Ratchet Handle
・T-Type Slide Handle Head
・Extension bar-150, 400mm
・Ratchet, Cross Bar for T-Type Handle Head

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618M-1

Part Number
EA618M-1
Part NumberVolume DiscountDays to Ship
Available

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618M-1 in the 1"sq Socket Wrench Set EA618M-1 series.

Additional Products in this Category

Tech Support