1"sq x 755mm Ratchet Handle EA618MA-10

1"sq x 755mm Ratchet Handle EA618MA-10

【Product Specifications】
・Square drive-1
・Overall length-755mm
・Right/left switch type

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618MA-10

Part Number
EA618MA-10
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618MA-10 in the 1"sq x 755mm Ratchet Handle EA618MA-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support