1"sq x 1-1/2" Socket Adapter EA618MF-2

1"sq x 1-1/2" Socket Adapter EA618MF-2

【Product Specifications】
・Square drive-1
・Female…1
・Male…1.1/2
・Length…77mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618MF-2

Part Number
EA618MF-2
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618MF-2 in the 1"sq x 1-1/2" Socket Adapter EA618MF-2 series.

Additional Products in this Category

Tech Support