1"sq Universal Joint EA618MG-1

1"sq Universal Joint EA618MG-1

【Product Specifications】
・Square drive-1
・Length-128mm
・Inclination angle of up to ±75° is allowed.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618MG-1

Part Number
EA618MG-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618MG-1 in the 1"sq Universal Joint EA618MG-1 series.

Additional Products in this Category

Tech Support