1/4"sq x 190mm Ratchet Handle EA618ND-5

1/4"sq x 190mm Ratchet Handle EA618ND-5
  • Volume Discount

【Product Specifications】
・Square drive-1/4
・90° flex type
・Push-off type
・Length…190mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618ND-5

Part Number
EA618ND-5
Part NumberVolume DiscountDays to Ship
Available

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618ND-5 in the 1/4"sq x 190mm Ratchet Handle EA618ND-5 series.

Additional Products in this Category

Tech Support