1/4"sq x 200mm Extension Bar(Flex Type) EA618NF-200

1/4"sq x 200mm Extension Bar(Flex Type) EA618NF-200

【Product Specifications】
・Square drive-1/4
・Inclination angle of up to ±7° is allowed.
・Length…200mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618NF-200

Part Number
EA618NF-200
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618NF-200 in the 1/4"sq x 200mm Extension Bar(Flex Type) EA618NF-200 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support