3/8"sq Socket Wrench Set EA618P-1

3/8"sq Socket Wrench Set EA618P-1

【Product Specifications】
・Square drive-3/8
・Socket (Hex) -5.5, 7, 8, 10, 12mm
・Socket (12P) -13, 14, 15, 17, 19, 21, 22mm
・Ratchet handle
・Spinner handle
・Extension bar-75, 150, 270mm
・Flex Extension Bar (±7°)-50mm
・Universal joint
・With socket holder (for 10 pcs)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618P-1

Part Number
EA618P-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618P-1 in the 3/8"sq Socket Wrench Set EA618P-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support