3/8"sq Socket Set EA618P-11

3/8"sq Socket Set EA618P-11

【Product Specifications】
・Square drive-3/8
・Socket (Hex)-8, 10, 12, 14, 17mm
・Overall length-22 to 27mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618P-11

Part Number
EA618P-11
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618P-11 in the 3/8"sq Socket Set EA618P-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support