3/8"sq Deep Socket Set EA618P-16

3/8"sq Deep Socket Set EA618P-16

【Product Specifications】
・Square drive-3/8
・Socket (Hex)-8, 10, 12, 14, 17mm
・Length-60 to 70mm
・With holder

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618P-16

Part Number
EA618P-16
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618P-16 in the 3/8"sq Deep Socket Set EA618P-16 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support