3/8"sq Socket Wrench Set EA618P-3

3/8"sq Socket Wrench Set EA618P-3
  • Volume Discount

【Product Specifications】
・Square drive-3/8
・Socket (Hex)-5.5, 7, 8, 9, 10, 11, 12, 13, 14, 15, 17, 19, 21, 22mm
・Ratchet handle-180mm
・Spinner handle-300mm
・Extension bar-75, 150, 270mm
・Flex extension bar-50mm
・Universal joint
・With socket holder (for 10 pcs)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618P-3

Part Number
EA618P-3
Part NumberVolume DiscountDays to Ship
Available

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618P-3 in the 3/8"sq Socket Wrench Set EA618P-3 series.

Additional Products in this Category

Tech Support