3/8"sq Ratchet Handle EA618PA-4

3/8"sq Ratchet Handle EA618PA-4

【Product Specifications】
・Square drive-3/8
・Right/left switch type
・Overall length…180mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618PA-4

Part Number
EA618PA-4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618PA-4 in the 3/8"sq Ratchet Handle EA618PA-4 series.

Additional Products in this Category

Tech Support