(3/8") Socket Adapter EA618WM-4

(3/8") Socket Adapter EA618WM-4

【Product Specifications】
・Square drive-3/8
・Male…1/2
・Female…3/8
・Length…34.9mm

Part Number

Configured Part Number is shown.

EA618WM-4

Part Number
EA618WM-4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618WM-4 in the (3/8") Socket Adapter EA618WM-4 series.

Additional Products in this Category

Tech Support