Heavy-Duty Cable Grip EA626GG-38

Heavy-Duty Cable Grip EA626GG-38

【Product Specifications】
・Flexible eye part
・For medium-duty work
・Mesh length-533.4 to 660.4mm
・Steel
・Working tensile strength…8.7kN
・Cable dim.…Dia. 25.4 to 38mm

Part Number

Configured Part Number is shown.

EA626GG-38

Part Number
EA626GG-38
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA626GG-38 in the Heavy-Duty Cable Grip EA626GG-38 series.

Additional Products in this Category

Tech Support