Nylon Rope (Double Braid) EA628BA-60

Nylon Rope (Double Braid) EA628BA-60

【Product Specifications】
・Material-Nylon
・Construction-Double braid
・Dim.…Dia. 9mm x 60m
・Breaking load…2,109 kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628BA-60

Part Number
EA628BA-60
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628BA-60 in the Nylon Rope (Double Braid) EA628BA-60 series.

Additional Products in this Category

Tech Support