Nylon Rope (Double Braid) EA628BB-15

Nylon Rope (Double Braid) EA628BB-15

【Product Specifications】
・Material-Nylon
・Construction-Double braid
・Dim.…Dia. 12mm x 15m
・Breaking load…3,910 kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628BB-15

Part Number
EA628BB-15
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628BB-15 in the Nylon Rope (Double Braid) EA628BB-15 series.

Additional Products in this Category

Tech Support