Nylon Rope (Double Braid) EA628BB-60

Nylon Rope (Double Braid) EA628BB-60

【Product Specifications】
・Material-Nylon
・Construction-Double braid
・Dim.…Dia. 12mm x 60m
・Breaking load…3,910 kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628BB-60

Part Number
EA628BB-60
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628BB-60 in the Nylon Rope (Double Braid) EA628BB-60 series.

Additional Products in this Category

Tech Support