Polypropylene Rope EA628BC-16

Polypropylene Rope EA628BC-16

【Product Specifications】
・Length-90m
・Material-Polyester
・Construction-3-ply
・This rope absorbs little water.
・Dim.…Dia. 16mm
・Breaking load…4,590kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628BC-16

Part Number
EA628BC-16
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628BC-16 in the Polypropylene Rope EA628BC-16 series.

Additional Products in this Category

Tech Support