Polypropylene Rope EA628BF-66

Polypropylene Rope EA628BF-66

【Product Specifications】
・Construction-Solid
・Material-Polypropylene
・This rope absorbs no moisture.
・Dim.…Dia. 6mm x 60m
・Breaking load…431kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628BF-66

Part Number
EA628BF-66
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628BF-66 in the Polypropylene Rope EA628BF-66 series.

Additional Products in this Category

Tech Support