Polypropylene Rope EA628BF-93

Polypropylene Rope EA628BF-93

【Product Specifications】
・Construction-Solid
・Material-Polypropylene
・This rope absorbs no moisture.
・Dim.…Dia. 9mm x 30m
・Breaking load…953kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628BF-93

Part Number
EA628BF-93
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support