Polypropylene Rope (with Hook) EA628BJ-69

Polypropylene Rope (with Hook) EA628BJ-69

【Product Specifications】
・Construction-Hollow braid
・Material-Polypropylene
・With hook
・Hook wire dia.-9mm
・Max. hook opening-16mm
・Dim.…Dia. 6mm x 90m
・Breaking load…449kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628BJ-69

Part Number
EA628BJ-69
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support