Parachute code EA628BS-13

Parachute code EA628BS-13

【Product Specifications】
・Color …Red
・Size …Dia 4mm×122m
・Usage Load …50kg
・Material …Nylon
・Easily Tight Bind
・Cord Contains 7 Nylon Fibers And Can Be Used As A Sewing Thread For Repair As Well.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628BS-13

Part Number
EA628BS-13
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support