Parachute code EA628BS-21

Parachute code EA628BS-21

【Product Specifications】
・Color …White
・Size …Dia 4mm×15.2m
・Usage Load …50kg
・Material …Nylon
・Easily Tight Bind
・Cord Contains 7 Nylon Fibers And Can Be Used As A Sewing Thread For Repair As Well.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628BS-21

Part Number
EA628BS-21
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628BS-21 in the Parachute code EA628BS-21 series.

Additional Products in this Category

Tech Support