Pulling Rope EA628GA-13A

Pulling Rope EA628GA-13A

【Product Specifications】
・Double knit
・Material-polyester
・Both ends are rings.
・Tensile strength…46.26kN
・Rope dim.…13mm x 90m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628GA-13A

Part Number
EA628GA-13A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628GA-13A in the Pulling Rope EA628GA-13A series.

Additional Products in this Category

Tech Support