Pulling Rope EA628GD-19B

Pulling Rope EA628GD-19B

【Product Specifications】
・Material-Double knit polyester
・Less-extensible, anti-mold, and erosion-resistant rope.
・Rope dim.…19.1mm x 91m
・Working load…28.9kN

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628GD-19B

Part Number
EA628GD-19B
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628GD-19B in the Pulling Rope EA628GD-19B series.

Additional Products in this Category

Tech Support