Pulling Rope EA628GD-19C

Pulling Rope EA628GD-19C

【Product Specifications】
・Material-Double knit polyester
・Less-extensible, anti-mold, and erosion-resistant rope.
・Rope dim.…19.1mm x 182m
・Working load…28.9kN

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628GD-19C

Part Number
EA628GD-19C
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628GD-19C in the Pulling Rope EA628GD-19C series.

Additional Products in this Category

Tech Support