Polypropylene Rope EA628GL-5

Polypropylene Rope EA628GL-5

【Product Specifications】

・Dim.-Spindle dia: 38mm
・Frame dim.-Dia. 250 x 152(W)mm
・Steel
・Material-Polyethylene
・Anti-mold, weather resistant
・Rope dim.…6.4mm x 76m
・Tensile strength…5.0kN

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628GL-5

Part Number
EA628GL-5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628GL-5 in the Polypropylene Rope EA628GL-5 series.

Additional Products in this Category

Tech Support