Polyethylene Rope EA628HA-6

Polyethylene Rope EA628HA-6

【Product Specifications】
・Length-200m/roll
・Construction-3-ply
・Material-Polyethylene
・Tensile strength…5.34kN
・Dim.…Dia. 6mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628HA-6

Part Number
EA628HA-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628HA-6 in the Polyethylene Rope EA628HA-6 series.

Additional Products in this Category

Tech Support