Polyethylene Rope EA628HB-4

Polyethylene Rope EA628HB-4

【Product Specifications】
・Length-200m/roll
・Construction-3-ply
・Material-Polyethylene
・Tensile strength…2.96kN
・Dim.…Dia. 4mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628HB-4

Part Number
EA628HB-4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628HB-4 in the Polyethylene Rope EA628HB-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support