Tent Nylon Rope EA628LA-3

Tent Nylon Rope EA628LA-3

【Product Specifications】
・High visibility
・Material-Nylon
・Best suited for expanding a tarpaulin
・Dim.-Dia. 4mm x 10m
・Color-Orange

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628LA-3

Part Number
EA628LA-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support