Tent Nylon Rope EA628LA-4A

Tent Nylon Rope EA628LA-4A

【Product Specifications】
・High visibility
・Material-Nylon
・Best suited for expanding a tarpaulin
・Dim.-Dia. 4mm x 30m
・Color-Orange

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628LA-4A

Part Number
EA628LA-4A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628LA-4A in the Tent Nylon Rope EA628LA-4A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support