Nylon Rope EA628MC-124

Nylon Rope EA628MC-124

【Product Specifications】
・Material-Nylon
・3 strands
・Eye splice processing in both side
・Rope size…12mmx200m
・Tensile strength…28kN

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628MC-124

Part Number
EA628MC-124
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628MC-124 in the Nylon Rope EA628MC-124 series.

Additional Products in this Category

Tech Support