Nylon Rope EA628MC-144

Nylon Rope EA628MC-144

【Product Specifications】
・Material-Nylon
・3 strands
・Eye splice processing in both side
・Rope size…14mmx200m
・Tensile strength…37.5kN

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628MC-144

Part Number
EA628MC-144
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628MC-144 in the Nylon Rope EA628MC-144 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support