Tetoron Rope EA628MD-164

Tetoron Rope EA628MD-164

【Product Specifications】
・Material…Tetoron
・8-ply
・Eye splice processing in both side
・Rope size…16mmx200m
・Tensile strength…38.5kN

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628MD-164

Part Number
EA628MD-164
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628MD-164 in the Tetoron Rope EA628MD-164 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support