PP Band EA628PL-12

PP Band EA628PL-12

【Product Specifications】
・Material-Polypropylene
・For tightening by hand generally
・Thickness-0.6mm
・Tensile strength--1, -2: 100kg, -6, -7: 130kg, -11, -12: 150kg
・Color…Blue
・Width x Length…19mm x 1,000m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628PL-12

Part Number
EA628PL-12
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628PL-12 in the PP Band EA628PL-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support