PP Band EA628PL-9

PP Band EA628PL-9

【Product Specifications】
・Material …Polypropylene
・General Hand-Tightened For
・Thickness …0.6mm
・Tension Strength …130kg
・The width …15.5mm
・Length …1000m
・Color …White
・1Roll Including

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628PL-9

Part Number
EA628PL-9
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628PL-9 in the PP Band EA628PL-9 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support