Cremona Rope EA628TK-61

Cremona Rope EA628TK-61

【Product Specifications】
・Construction-3-ply
・Material-Vinylon
・Tensile strength-4.32kN
・Rope dim.-6mm×50m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628TK-61

Part Number
EA628TK-61
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628TK-61 in the Cremona Rope EA628TK-61 series.

Additional Products in this Category

Tech Support