Cremona Rope EA628TK-83

Cremona Rope EA628TK-83

【Product Specifications】
・Construction-3-ply
・Material-Vinylon
・Tensile strength-7.36kN
・Rope dim.-8mm×200m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628TK-83

Part Number
EA628TK-83
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628TK-83 in the Cremona Rope EA628TK-83 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support