[OD Green]Polyester Rope EA628TP-9

[OD Green]Polyester Rope EA628TP-9

【Product Specifications】
・Material …Polyester
・Construction …Three Strand
・Size …Dia 9mm
・Full length …100m
・Break Load (kg)…760

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628TP-9

Part Number
EA628TP-9
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628TP-9 in the [OD Green]Polyester Rope EA628TP-9 series.

Additional Products in this Category

Tech Support