Bungee Cord EA628WC-23

Bungee Cord EA628WC-23

【Product Specifications】
・Working load-181kg
・Dia. of hook wire-7mm
・Inner dia. of hook-19mm
・Made-steel hook.
・Color-Orange
・Length-1524mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628WC-23

Part Number
EA628WC-23
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628WC-23 in the Bungee Cord EA628WC-23 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support