Fitting for Flat Rubber Rope(Hook) (2 pcs) EA628WL-18

Fitting for Flat Rubber Rope(Hook) (2 pcs) EA628WL-18

【Product Specifications】
・Use this product by attaching it on both ends of a rubber rope.
・For stretching a truck hood or preventing load shift on a roller container
・Name…Hook
・Applicable dim.…30mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628WL-18

Part Number
EA628WL-18
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628WL-18 in the Fitting for Flat Rubber Rope(Hook) (2 pcs) EA628WL-18 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support