Fitting Set for Flat Rubber Rope EA628WL-1B

Fitting Set for Flat Rubber Rope EA628WL-1B

【Product Specifications】
・Use this product by attaching it on both ends of a rubber rope.
・Applicable dim.-For widths of 17 to 20mm
・Hook x 2 pcs, anti-float stopper x 2 pcs
・Material-Steel (nickel plating)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628WL-1B

Part Number
EA628WL-1B
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628WL-1B in the Fitting Set for Flat Rubber Rope EA628WL-1B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support