Flat Rubber Rope EA628WL-23

Flat Rubber Rope EA628WL-23

【Product Specifications】
・Material-synthetic rubber
・For stretching the hood of a truck or securing loads
・Dim. (W x T x L)…25mm x 2.0mm x 80m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628WL-23

Part Number
EA628WL-23
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628WL-23 in the Flat Rubber Rope EA628WL-23 series.

Additional Products in this Category

Tech Support