Flat Rubber Rope EA628WL-24

Flat Rubber Rope EA628WL-24

【Product Specifications】
・Material-synthetic rubber
・For stretching the hood of a truck or securing loads
・Dim. (W x T x L)…30mm x 2.5mm x 60m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628WL-24

Part Number
EA628WL-24
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628WL-24 in the Flat Rubber Rope EA628WL-24 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support