Cremona Truck Rope EA628XA-15B

Cremona Truck Rope EA628XA-15B

【Product Specifications】
・Material-Vinylon
・Both ends of the rope are rings.
・Construction-3-ply
・Tensile strength…9.1kN
・Dim.…Dia. 9mm x 15m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628XA-15B

Part Number
EA628XA-15B
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628XA-15B in the Cremona Truck Rope EA628XA-15B series.

Additional Products in this Category

Tech Support