Cremona Truck Rope EA628XA-20D

Cremona Truck Rope EA628XA-20D

【Product Specifications】
・Material-Vinylon
・Both ends of the rope are rings.
・Construction-3-ply
・Tensile strength…14.7kN
・Dim.…Dia. 12mm x 20m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA628XA-20D

Part Number
EA628XA-20D
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628XA-20D in the Cremona Truck Rope EA628XA-20D series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support