[Ball Bearing] Swivel EA629B-7

[Ball Bearing] Swivel EA629B-7

【Product Specifications】
・High tensile steel
・Load capacity…88.96kN
・Length…260mm
・Slot width…25mm

Part Number

Configured Part Number is shown.

EA629B-7

Part Number
EA629B-7
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA629B-7 in the [Ball Bearing] Swivel EA629B-7 series.

Additional Products in this Category

Tech Support