• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 9/22/2018 to 5:00 p.m. (EDT) 9/23/2018. We apologize for the inconvenience.

Cable Tool EA631AB-22

Cable Tool EA631AB-22

【Product Specifications】
・Enabled to grasp up to dia. 50mm.
・Handle material-Fiberglass(insulated)
・Handle dia.-32mm
・Hook sold separately
・Specification…900mm handle
・Weight…1,020g

Part Number

Configured Part Number is shown.

EA631AB-22

Part Number
EA631AB-22
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA631AB-22 in the Cable Tool EA631AB-22 series.

Additional Products in this Category

Tech Support