• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 9/22/2018 to 5:00 p.m. (EDT) 9/23/2018. We apologize for the inconvenience.

Wire Tongue EA631AD-21

Wire Tongue EA631AD-21

【Product Specifications】
・Pole material-Fiberglass
・Wire dim.-4.8mm to 50mm
・Head-With a spring latch
・Dia.…64mm
・Length…3.0m
・Weight…6.53kg

Part Number

Configured Part Number is shown.

EA631AD-21

Part Number
EA631AD-21
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA631AD-21 in the Wire Tongue EA631AD-21 series.

Additional Products in this Category

Tech Support